SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GLR Linear guide rail
Round profile R20, technopolymer, stainless steel
Guide profile
Polyethylene based (HMWPE) technopolymer, natural colour.
Bracket
AISI 304 stainless steel.
Features and applications
GLR guide rail is used to guide very unstable products on conveyor belts, such as bottles (Fig.1) or cans (Fig.2), avoiding rotation, without leaving traces on the containers.
High molecular weight polyethylene (HMWPE) has a high wear resistance; it is particularly suitable for high-speed movements due to its low coefficient of friction.
It can be used with GLP-12 guide rail.
Supplied in bars of 1500 or 3000 mm length.