SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
DVL.3 Rubber buffers
Rubber
Standard execution
Plain pass-through hole.
Vibration-damper body in natural rubber NR, black colour, hardness 40, 55, 70 Shore A ±5.
Features and applications
The rubber buffers have been designed to damp vibrations, shocks and noises produced by moving bodies or non-balanced vibrating masses of equipment and machines which can cause:
- malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
- damage to health;
- noise.
Load diagrams for each single code are available on request.
Special executions on request
- Nitrile rubber NBR: for applications where high resistance to oil, fuels and other chemical substances is required.
- EPDM Rubber: for applications where high resistance to high temperature, ozone, and atmospheric agents is required. It also has excellent electrical insulation properties.