SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Boss cap
Acetal resin based (POM) technopolymer, black colour, matte finish, push-fit assembly.
Ring
Matte anodised aluminium.
(ELESA Original design - Reg. U.S. Pat. & TM Off.)
Standard executions
Black-oxide steel boss, H7 reamed hole.
H9 reamed hole for executions with keyway.
- VDT.: without handle.
- VDT+I: with revolving handle I.621+x in technopolymer.
- VDT+IR: with fold-away handle IR.620 in technopolymer.
- K: index for executions with hole and keyway in compliance with DIN 6885/1, tolerance P9 i.e.:
170307-K VDT.100 A-10-K
Ergonomy
The rim with internal rear scallops makes the grip and the manoeuvre of the handwheel easier.