SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
HE. Oil level sight glasses
push- fit, polycarbonate
Material
Transparent high mechanical resistance polycarbonate. Not suitable for use with oils with additives and solvents. Avoid contact with alcohol or detergents containing alcohol.
Contrast screen
White lacquered aluminium with red level line.
Packing ring
NBR synthetic rubber O-Ring.
Maximum continuous working temperature
100°C.
Features and applications
The push-fit assembly is guaranteed by optimised ribbings.
Sealing is guaranteed by the O-ring.
Le spie di livello per montaggio a pressione HE. sono da utilizzare per il montaggio su serbatoi con pressioni limitate.
Note
For use with other fluids with special additives, please contact ELESA Sales Department.
Assembly instructions
Chamfer hole 1x45° and grease slightly the outside surface of the O-ring to make assembly easier.