SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
MLB. Push-pull toggle clamps
Steel
Material
C10 zinc-plated steel.
Rivets
Zinc-plated steel.
Base
Manganese phosphate pressed steel, black colour, pass-through holes.
Push lever
Zinc-plated steel.
Handle
Polyurethane, red colour.
Standard executions
- MLB-ASD: with pressure clamping and right rotation.
- MLB-ASS: with pressure clamping and left rotation.
Clamping bolt
To be ordered separately.
Features and applications
Main features of MLB. clamps include the application point that is very close to the mounting surface and a limited space vertically. Both push and pull clamping can be performed effectively.