SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
BEL-AD Level bubbles
Ganter Norm GN 2280with adjusting pin
Standard executions
- BEL-AD-AN: anodised aluminium body natural colour.
- BEL-AD-ANB: anodised aluminium body black colour.
See Bull's eye levels and screw-on levels technical data.
Fluid housing
Transparent polyamide based technopolymer.
Contrast fluid
K: colourless.
Sensitivity of the bull's eye level
# 30: movement of the bubble by 2 mm for an inclination of the body of 30 angle minutes with respect to the horizontal surface.
Bottom insulation
Hemihydrate gypsum.
Features and applications
BEL-AD bull's eye levels are used to control the horizontal positioning of jigs.
By acting on the tightening of the screws, in the three rear threaded holes,it will be possible to get the desired adjustment with respect to the contact surface that is achieved when the bubble is in the centre of the circular marking.
The adjusting pin allows the adjustment of the bubble acting as a pivot point.