SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
M.843 (inch sizes) Bridge handles
Technopolymer
Material
High-resilience polyamide based (PA) technopolymer, black colour, glossy finish.
Standard execution
Brass bosses, threaded holes.
Features
This handle is particularly suitable to be produced in light colours: the glossy finish guarantees perfect cleaning.
Technical data
Tensile stress and impact strength: F1, F2, L1 and L2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.
The tests have revealed that the special technopolymer used can absorb very strong shocks, with no damages, thanks to its high-resilience.