SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
MSM-C Two-way connecting clamps
Ganter Norm GN 474Aluminum
Material
Aluminium.
Clamping screws
AISI 304 stainless steel with hexagon socket.
Standard executions
- MSM-C-ANB: anodised aluminium, black colour.
- MSM-C-MT: natural aluminium, matte finish.
Key to table dimensions
d, d1 = holes diameters for shaft tolerance h11.
d2=clamping screws which can be replaced with clamping kit type GN 511.