MSM-R Pivoting connecting clamps

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium

Clamping screw

AISI 304 stainless steel with hexagon socket.

Standard executions

  • MSM-R-Q: hole axis of the connecting clamp perpendicular to the assembly hole.
  • MSM-R-P: hole axis of the connecting clamp coaxial to the assembly hole.
  • ANB index: anodised aluminium, black colour.
  • MT index: natural aluminium, matte finish.
General information

Features and applications

MSM-R connecting clamps can be assembled to each other to get various combinations.

The clamping screw d3 may be replaced by GN 511.

Key to table dimensions

d = hole diameter for shaft tolerance h11.

d2 = hole for GN 511.1.

d3 = clamping screws which can be replaced by GN 511.

MSM-R - Twistable two-way connecting clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT