MSM-HR Pivoting connecting clamps

Ganter Norm GN 483

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium

Grub screw

AISI 304 stainless steel with hexagon socket.

Standard executions

  • MSM-HR-A: with hole tolerance G8.
  • MSM-HR-W: with zinc-plated steel pin tolerance h9.
  • Index for descriptions of the standard executions:
  • MT: natural aluminium, matte finish.
  • ANB: anodised aluminium, black colour.
General information

Features and applications

By means of the clamping kit GN 511.1 the MSM-HR connecting clamps can be assembled with connecting clamps MSM-R or with connecting clamps MSM-FR to get various combinations.

Key to table dimensions

d2 = hole for GN 511.1.

MSM-HR - Twistable two-way connecting clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT