CQ. Lever latches

with key, zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Stator and rotor

Nickel-plated zinc alloy.

Nut

For threaded stator M19x1 = brass.

For threaded stator M22x1.5 = zinc-plated zinc alloy.

Shaped closing lever

Zinc-plated steel.

For threaded stator M19x1, thickness = 2.5 mm.

For threaded stator M22x1.5, thickness = 3 mm.

Spring washer

Zinc-plated steel.

Packing ring

For threaded stator M19x1 = PVC.

For threaded stator M22x1.5 = SBR rubber.

Screw

M5x8 zinc-plated steel.

Key

Polyamide based (PA) technopolymer.

Rotation

90°.

IP protection

IP 65 protection class, according to EN 60529

Standard executions

  • CQ/A: two-wing groove for key.
  • CQ/T: triangular groove for key.
CQ. - Lever latches 
Other executions

Special executions and accessories

  • Closing levers in other dimensions.
  • Latches and keys supplied separately.
  • Brass threaded extension for prolonged positioning of the lever (code 421137 C.PQ M5/58).
CQ. - Lever latches 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.