RH-FG9 Handles with lock

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • RH-FG9-11: ground anodised aluminium, natural colour, semi-matte finish.
  • RH-FG9-14: ground anodised aluminium, black colour, semi-matte finish.

Stator and rotor

Chrome-plated zinc alloy.

Nut

Chrome-plated zinc alloy (M19x1).

Closing lever (to be ordered separately)

Zinc-plated steel, 3 mm thickness. Assembly by means of zinc-plated steel hexagonal nut and spring washer, included in the supply.

Two keys

Nickel-plated brass cylinder, nickel-plated steel handle. Removable in two positions at 90°.

Rotation

90°.

RH-FG9 - Handles with lock 
Other executions

Special executions and accessories

Levers in different colours.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT