GN 923.3 Solid handwheels

Aluminum, with fold-away handle

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Cast aluminium with epoxy resin coating, matte finish.

Centre cap

Glass-fibre reinforced polyamide-based (PA)technopolymer, colour light grey.

Standard execution

H7 reamed hole.

Fold-away handle in polyamide based (PA) technopolymer, black colour, matte finish.

Colour index:

  • SW: RAL 9005 black colour.
  • SR: RAL 9006 light grey colour.
Accessories

Accessories on request

Axial retaining washer GN 184.

Other executions

Special executions on request

Handwheels with keyway in compliance with DIN 6885/1 tolerance P9.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT