GN 181 Handle fastening kit

Zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Die-cast zinc alloy.

Standard executions

Zinc-plated steel countersunk head screws for handle fastening.

  • GN 181-SR: epoxy resin coating, RAL 9006 grey colour, matte finish.
  • GN 181-SW: epoxy resin coating, RAL 9005 black colour, matte finish.
General information

Features and applications

GN 181 handle fastening kit is composed of 2 plates and 2 countersunk head screws.

A suitable positioning of the fixing plates of the handle allows to realise compensation of different hole centre distances.

GN 181 fastening kit allows to turn a handle with a threaded blind hole for rear mounting into a handle for front mounting.

GN 181 - Handle fastening kit 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.