SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
M.990 Guard safety ledge handles
Technopolymer
Material
Polyamide based (PA) technopolymer, black colour, matte finish.
Cover
Technopolymer in Ergostyle colours, matte finish; snap-in assembly, removable by a screwdriver.
Standard execution
Pass-through holes for cylindrical-head screws with hexagon socket, hexagonal-head screws or standard lock nuts.
Features and applications
M.990 handles have been especially designed to fit machine guards or automation systems with double-leaf door. The special closed design of the handle represents a safety element for the operator’s fingers. Moreover, the coloured cover improves the visibility of the handle and offers the possibility of product customisation.
Technical data
Tensile stress: F1 value reported in the table is the result of breaking tests carried out with an appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.
Maximum tightening torque for screw assembly 3 Nm.