SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer with Soft-touch ergonomic inserts
Material
Polypropylene (PP) based technopolymer, high resilience, black colour, matte finish, with "soft-touch" thermoplastic elastomer (TPE) inserts chemically and mechanically seamed, hardness 70 Shore A, orange colour RAL 2004 (C2), red RAL 3000 (C6), green RAL 6017 (C17) and grey RAL 7024 (C24), matte finish.
Standard executions
Brass bosses.
- M.343-SOFT: threaded blind holes for back mounting.
- M.343-FM-SOFT: pass-through holes for cylindrical-head screws with hexagon socket.
Technical data
Tensile stress and impact strength: F1, F2, L1 and L2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.