DCE tube clamps, Mechanicals elements, Folding handles GN 425.25, Come to visit us!

­
­

DCE tube clamps

The new range of DCE tube clamps, compliant with DIN 3015, includes standard DCE-S (DIN 3015-1), heavy DCE-H (DIN 3015-2), and twin series DCE-D (DIN 3015-3). DCE clamps are designed for the reliable fastening of rigid and flexible pipes in various sectors, including industrial and mobile hydraulics, pneumatic systems, and automation.


The clamps, made from a polypropylene (PP)-based technopolymer, offer UV resistance, mechanical strength, elasticity, and long-term durability.


Due to the modular mounting system of the DCK kits (which include all necessary accessories for the clamps, such as metal plates, mounting guides, screws, and nuts), a wide range of solutions can be created to meet customer needs.

Watch the video

­
­

New mechanical elements

The new Elesa screws, washers, nuts and spacers are made of polyamide-based (PA) technopolymer, natural colour.

They are characterised by their lightweight and high resistance to corrosion and chemicals, making these products suitable for a variety of applications. Furthermore, the insulating material makes these products perfect for the electrical and electronics sectors.

Screws, nuts, and washers are also available with dimensions similar to those of DIN and ISO standards.

Discover more

­

Folding handles GN 425.5

Used in instances where protusion is an issue. The handle is held in the locked position by a spring-loaded thrust pin and is available in chrome-plated steel (GN 425.5-CR) or AISI 303 stainless steel (GN 425.5-NI) with a Matte shot-blasted finish. The mounting base and the cover are made of polyamide-based technopolymer (PA), with a matte finish in black and black-grey, respectively, suitable for working temperatures up to 100 °C.

Discover more

­

Come to Visit Us!

­


23-25 June 2026

Hillhead Quarry, Buxton, UK

Stand: RB30


Elesa will be exhibiting at Hillhead 2026, the UK's largest quarrying and construction exhibition. Come visit the stand to discover new Elesa components and solutions.


­

Discount on total order value

Keep your sales conditions

No minimum amount for orders

Try the function

Quick Order

­
­

Copyright © 2026 ELESA UK Ltd
26 Moorlands Estate - Metheringham - Lincolnshire LN4 3HX

elesa.com

­
­