The High-filtration Breather Caps, Linear Guides, Connecting T-clamps GN 476.2, Come to visit us!

­
­

High-filtration breather caps

The new high-filtration breather caps are made of polyamide-based technopolymer. With a polyester air filter, a filtration rate of 3µm and a filtration efficiency greater than 98%, they're designed with a special internal geometry which stops the leakage of fluids. The hexagon on the threaded fitting makes it possible for greater tightening torque on the cap, ensuring better compression of the gasket.


Available in three versions:


  • The SFP-AF cap is equipped with a splash guard.
  • The SFV-AF cap has a single valve and a splash guard
  • The SFW-AF with double valve and splash guard


Also available are the versions with flat dipstick (SFW-AF+a, SFV-AF+a, SFP-AF+a).


Discover more

­

GLF and GCF linear guides

GLF side guides and GCF central guides are typically used to guide bundles of heat-shrinkable polyethylene film laterally on conveyor belts. The PEEK coating ensures minimal rolling resistance and is also suitable for high-temperature applications.


The guide profiles are made of AISI 304 stainless steel with a technopolymer coating (PEEK) in grey colour. The guides are sold in bars of 1500 or 3000 mm length.

Discover more

­

Connecting T-clamps GN 476.2

Connecting clamps for T guides GN 476.2 connect tubes and bars in a T arrangement.

The detachable clamping point allows for simplified installation even when axial insertion is not possible. By combining a W-type clamp (with a pin) with an A-type clamp (with a hole), two tubes or two bars can be connected at any adjustable angle.


Depending on the executions, they can be equipped with a pin or hole, be made of anodised or natural aluminium, and have a matte finish or black colour.

Discover more

­

Visit Us!

20-24 April 2026

NEC, Birmingham, UK

Stand 6-66

­

Discount on total order value

Keep your sales conditions

No minimum amount for orders

Try the function

Quick Order

­

Copyright © 2026 ELESA UK Ltd
26 Moorlands Estate - Metheringham - Lincolnshire LN4 3HX

elesa.com

­
­