GN 6311.3 Thrust pads

with elastic ring, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Zinc-plated steel.

Elastic ring

Zinc-plated steel for springs.

Standard executions

  • GN 6311.3-N: with zinc-plated steel clamping surface.
  • GN 6311.3-R: no-slip coating in thermoplastic elastomer (TPE).
  • GN 6311.3-G: with acetal based (POM) technopolymer bearing protection, RAL 9001 white colour.
General information

Features and applications

GN 6311.3 thrust pads are used to transmit clamping forces by means of grub screws DIN 6332.

The retaining ring creates a simple and fast coupling between the threaded stud and the thrust pad.

They can be adapted on irregular surfaces and prevent the rotating movement of the thrust pad from being exerted directly on the surface to be locked.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.