PRB-GLB Profile for side guides

for GLB, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 304 stainless steel

General information

Features and applications

PRB-GLB profile is used for the assembly of GLB-1 and GLB-2 side guides (Fig.1).

Supplied in bars of 1500 or 3000 mm length.

PRB-GLB - Profile for side guides 
PRB-GLB - Profile for side guides 
Accessories

Accessories on request

  • MPG-V: zinc-plated steel hammer head screw.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT