GLP-HT Linear guide rail, high temperature

Flat profile, technopolymer, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Guide profile

Polytetrafluoroethylene based (PTFE) technopolymer, natural colour.

Bracket

AISI 304 stainless steel.

General information

Features and applications

GLP-HP guide rail is used for the side guide of products with different dimensions on conveyor belts (Fig.1), in environments with high temperature, such as ovens, fryers, steam chambers. It can also be used as a support for metal meshes inside ovens (Fig. 2)

Supplied in bars of 1500 or 3000 mm length.

GLP-HT - Linear guide rail, high temperature 
GLP-HT - Linear guide rail, high temperature 
Accessories

Accessories on request

Guide rail clamps MPG-T-SMPG-2T, MPG-T.

End brackets for linear guide rails TGLT.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT