GLS Linear guide rail

Shaped profile, technopolymer, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Guide profile

Polyethylene based (HMWPE) technopolymer, natural colour.

Bracket

AISI 304 stainless steel.

General information

Features and applications

GLS guide rail with shaped profile is used for the side guide of products with different dimensions on conveyor belts (Fig.1), without leaving traces on the containers.

High molecular weight polyethylene (HMWPE) has a high wear resistance; it is particularly suitable for high-speed movements due to its low coefficient of friction.

They are generally used with GLT or GLP-12 guide rails (Fig.2) in case of products with important vertical dimensions.

Supplied in bars of 1500 or 3000 mm length.

GLS - Linear guide rail 
GLS - Linear guide rail 
Accessories

Accessories on request

Guide rail clamps MPG-T-SMPG-2T, MPG-T.

End brackets for linear guide rails TGLT.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT