GLR Linear guide rail

Round profile R20, technopolymer, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Guide profile

Polyethylene based (HMWPE) technopolymer, natural colour.

Bracket

AISI 304 stainless steel.

General information

Features and applications

GLR guide rail is used to guide very unstable products on conveyor belts, such as bottles (Fig.1) or cans (Fig.2), avoiding rotation, without leaving traces on the containers.

High molecular weight polyethylene (HMWPE) has a high wear resistance; it is particularly suitable for high-speed movements due to its low coefficient of friction.

It can be used with GLP-12 guide rail.

Supplied in bars of 1500 or 3000 mm length.

GLR - Linear guide rail 
GLR - Linear guide rail 
Accessories

Accessories on request

Guide rail clamps MPG-T-SMPG-2T, MPG-T.

End brackets for linear guide rails TGLT.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT