EMPC. Bridge handles

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.

Cover

  • ECA.M: polyamide-based (PA) technopolymer in Elecolors colours, matte finish.

Supplied with the handle, press-fit assembly, removable by a screwdriver.

Also available with accessory sold separately (see table ECA.M).

Standard execution

Pass-through holes for front or rear mounting by means of cylindrical-head screws with hexagon socket, hexagonal-head screws or nuts.

General information

Technical data

Tensile stress and impact strength: the values F1, F2, L1 and L2 indicated in the table were obtained during breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

Instructions of use

Assembly Instructions

After having fixed the handle, insert the guides into the special grooves in the handle by forcing elastically all the way until fitting is complete.

Exert final pressure on the central part in order to completely fix the cover.

EMPC. - Bridge handles 
Accessories

Accessories on request

  • DS-EMPC -): spacer sleeves in glass-fibre reinforced polyamide based (PA) technopolymer to increase the distance between the handle and the fitting surface.
  • ECA.M: cover in Elecolors colours chromatic range (see table).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT