MFE-SST Push-pull toggle clamps

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 304 stainless steel.

Rivets

AISI 304 stainless steel.

Push lever

AISI 304 stainless steel.

Reference bushing

AISI 303 stainless steel.

Nut

AISI 304 stainless steel.

Bushing fixing screws

AISI 303 stainless steel.

Handle

Polyurethane, red colour.

Fixing plate

AISI 304 stainless steel (to be ordered separately).

Clamping bolt

To be ordered separately.

General information

Features and applications

All articulated joints are lubricated with special grease.

Thanks to the front outer thread, MFE. clamps can be mounted in a way that the control lever is conveniently positioned using fixing squares (to be ordered separately), or frontally directly on the equipment. Both push and pull clamping can be performed effectively.

MFE-SST - Push-pull toggle clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT