DIN 6325 Dowel Pins

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Steel     ST

  • Hardened (HRC 60 ±2)
  • Fit dimension d ground, plain finish

Tolerance class

  • M6: ISO Fundamental Tolerance m6 (acc. to DIN ISO 286-2)
Information

Information

Dowel pins DIN 6325 connect, secure and position machine parts.

They are generally used in conjunction with through holes. The centering step facilitates with pressing in the part.

The dimensions do not conform to ISO 8734 but can partially replace these. In combination with a location hole H7 a transition fit can be achieved.

On request

On request

Stainless steel

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.