GC. Connection joints

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GC-A: zinc-plated steel M8 cylindrical-head screws with hexagon socket and nuts.
  • GC-SST: AISI 304 stainless steel M8 cylindrical-head screws with hexagon socket and nuts.
General information

Features

Maximum tightening torque for screw assembly 19 Nm.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT