TGL Closing cap for GLA and GCA guides

Technopolymer, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide-based (PA) technopolymer, grey colour.

Screw and nut

AISI 304 stainless steel

General information

Features and applications

TGL closing cap is used at the ends of GLA side guides (Fig.1) and GCA central guides (Fig.2).

TGL - Closing cap for GLA and GCA guides 
TGL - Closing cap for GLA and GCA guides 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT