SELF-SANITISATION AGAINST BACTERIA AND FUNGI
CHG. Concealed hinge
SUPER-technopolymer
Material
Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.
Rotating pin
AISI 304 stainless steel.
Standard executions
Pass-through holes for mounting using studs with nuts, or cylinder head screws with washer UNI 6592.
Features and applications
Hinge to be used with doors and frames of boxed structures in folded sheet metal.
Rings can be applied to the door and frame to prevent the entry of dust and foreign bodies.
Rotation angle (approximate value)
Max 180° (-90° and +90° being 0° the condition where the two interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.
| Resistance tests | |||||||||||
| Axial Stress (0°) | Axial Stress (-90°) | Axial Stress (+90°) | Radial Stress (0°) | Radial Stress (-90°) | Radial Stress (+90°) | ||||||
| Maximum working load Ea [N] | Load at breakage Ra [N] | Maximum working load Ea [N] | Load at breakage Ra [N] | Maximum working load Ea [N] | Load at breakage Ra [N] | Maximum working load Er [N] | Load at breakage Rr [N] | Maximum working load Er [N] | Load at breakage Rr [N] | Maximum working load Er [N] | Load at breakage Rr [N] |
| 390 | 1350 | 375 | 1110 | 310 | 1340 | 370 | 1170 | 390 | 1330 | 490 | 1280 |
The maximum working loads are the loads which lead to a deformation of 2 mm of a single hinge.