RH-ES Tubular Handles

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Stainless steel, sandblasted and semi-matte surface obtained by electropolishing.

Through holes for stainless steel screws with hexagonal head, nuts and washers, included in the supply.

Tube

AISI 304 stainless steel, ground and brushed surface.

Tube locking

System made up of:

  • two grub screws with hexagon socket and cup end;
  • non-toxic silicone rubber gasket for food use with working temperature between -60°C and +200°C.
General information

Applications

The use of silicone rubber gasket to prevent the penetration of sprays enables the handles to be used for applications which require frequent cleaning cycles.

Other executions

Special executions on request

Different lengths.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT