RH-R Bridge handles

Rectangular cross section, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • RHR1: back mounting, threaded blind holes.
  • RHR3: front mounting, pass-through holes for stainless steel cylindrical-head screws with hexagon socket and zinc-plated self-locking nuts, included in the supply.

Colour index:

  • 01: anodised aluminium, natural colour, matte finish.
  • 04: anodised aluminium, black colour, matte finish.
General information

Features and applications

Careful machining of the surface of the handle using special machines eliminates all sharp edges.

RH-R series handles adapt well to use on a 19" rack and instruments in general.

HE = height unit of the front panel: 1 HE = 44.45 mm = 1 6/8".

Other executions

Special executions on request

  • RHR2: thickness L = 8 mm, back mounting, threaded blind holes for M4 screws.
  • Different colours.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT