GN 426.5 Bridge handles

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • GN 426.5-20-A: AISI 304 stainless steel bar Ø 20 mm, sandblasted matte finish. Threaded blind holes.
  • GN 426.5-28-A: AISI 304 stainless steel tube Ø 28 mm, thickness 2 mm, sandblasted matte finish

AISI 304 stainless steel tapped bosses in the tube.

Other executions

Special executions on request

  • Different lengths.
  • GN 426.5-B: for assembly opposed to the standard execution.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT