GM.A Arch-shaped tubular handles

Aluminium and stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Aluminium, epoxy resin coating, RAL 9005 black colour, matte finish.

Threaded blind holes.

End caps

Fine ground AISI 304 stainless steel.

Standard execution

Fine ground AISI 304 stainless steel tube, thickness 1.5 mm.

General information

Design

The slightly bent shape of the tube provides GM.A handles a modern and refined design.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT