EGK.SOFT Control grip knobs

arranged for clicking operation, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-resilience technopolymer coated with "soft-touch" thermoplastic elastomer (TPE), grey-black colour, matte finish.

Centre cap

  • ECB.G: glass-fibre reinforced polyamide based (PA) technopolymer, in Elecolors colours, matte finish, press-fit assembly. Supplied, removable by a screwdriver.

Available also as accessory sold separately (see table).

Standard executions

Assembly by means of a keyway or a transversal pin in the semi-machined hole f or a set screw (redrill and tap hole f).

  • EGK.SOFT: black-oxide steel boss, H7 reamed hole.
  • EGK-SST-SOFT: AISI 304 stainless steel boss, H7 reamed hole.
General information

Features and applications

The special four-concave-mark shape of the knob and the "soft-touch" elastomer coating allow the best grip during clicking operation even in the presence of oils, grease and sweat from the hand. Particularly suitable for fitness machines, disability aids, tools and machines for gardening and high-precision instruments.

EGK.SOFT - Grip knobs 
Accessories

Accessories on request

  • MS.: Ball and spring for clicking operation to be fitted in the assembly hole
  • ECB.G: glass-fibre reinforced polyamide based (PA) technopolymer centre cap, in Elecolors colours, matte finish, press-fit assembly (see table).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT