SELF-SANITISATION AGAINST BACTERIA AND FUNGI
HGFT. Oil level sight glasses
Technopolymer
Material
Polyamide based (PA) technopolymer, black or red colour, glossy finish (HGFT/SL only black colour).
Window
Transparent polyamide based (PA-T/AR) technopolymer.
Packing ring
NBR synthetic rubber.
Standard executions
- HGFT.: with matte anodised aluminium star-shaped contrast screen with red central level point.
- HGFT/SL: without contrast screen.
Maximum continuous working temperature
100°C at 3 bar pressure.
Note
For use with other fluids with special additives, please contact ELESA Sales Department.
Accessories on request
Brass nut type GH. for fitting to reservoirs with wall thickness smaller than 5 mm.