High Grip Vacuum Cups for Robot-Automotive Sector, CFNR In Line Lift-off Hinge With Spring for Automatic Return, GN 3330 Tubular Handle With Movable Handle Shanks

­

High Grip Vacuum Cups for Robot-Automotive Sector

Made of hydrogenated nitrile rubber, which guarantees an excellent resistance to wear, ageing, oils containing chlorine, greases, and petrol.
These vacuum cups are specifically designed for use in the robot-automotive sector, particularly on surfaces such as sheet metal or glass.
The labyrinth moulded onto the support surface ensures a high grip with the load surface, even in the presence of liquids. The bellow allows the cups to adapt to surfaces, even the irregular ones.

See more

­

CFNR In Line Lift-off Hinge With Spring for Automatic Return

Made of glass-fibre reinforced polyamide based technopolymer, CFNR hinge has a built-in spring system for automatic return of the door when closing or opening. A pin is fixed in the hinge body which holds a spring in position with a maximum closing or opening return torque of 0.30 Nm at 270°.

See more

­

GN 3330 Tubular Handle With Movable Handle Shanks

Tubular handle GN 3330, comply with the DGUV testing principles, is designed for use in hygienic areas. 
The high-quality finish as well as the 

non-concave geometry prevent adherence of dirt and facilitate cleaning.
 

See more

­
­

Worldwide Sales Network

More than 65.000 products on stock

Latest production technologies

Many videos & animations

­

Copyright © 2024 ELESA S.p.A.
Via Pompei, 29 - 20900 Monza (MB)

elesa.com

­
­