SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Aluminum
Versions
- Version K: with two hand levers and two socket cap screws
- Version S: with four socket cap screws
Mounting clamp
Aluminum
- Matte, ground MT
- Anodized, black ELS
Adjustable hand levers (Type K)
- Die-cast zinc alloy
Epoxy resin coating
Silver, RAL 9006, matte finish
- Threaded insert and retaining screw
AISI 303 stainless steel
Adjusting wheel
AISI 303 stainless steel
Thrust washer
Plastic
Socket cap screws ISO 4762
Stainless Steel AISI 304
- 2x chemically blackened (Type S)
- 2x plain finish (Type K / Type S)
Countersunk screw ISO 14581
Stainless Steel AISI 304
Spring
Spring steel AISI 301
Features and applications
Parallel mounting clamps with adjustable spindle GN 474.3 are used for adjusting measuring or test setups.
For coarse adjustments in millimeters, two adjacent clamping points are released so that the rod can be shifted quickly. When using retaining rods / retaining tubes MSM-T in type LS with longitudinal scale, their scale provides orientation during presetting.
For fine adjustments, two diagonally opposite clamping points are released. The relative position of the retaining rods/retaining tubes can then be set with the adjusting wheel. The adjusting distance can be read in 0.1 mm increments based on the knurled graduations. Due to the integrated spring, the adjustment is free of backlash.
| Assembly | ||
|---|---|---|
| Clamping points inverted | Movable mounting clamp, angular and clamping point inverted | Fixed mounting clamp, angular and clamping point inverted |