LMR. Levelling feet Ganter Norm GN 30

Steel or stainless steel base and stem

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • LMR-AS: zinc-plated steel base, threaded stem and nut. Steel set screw clamped by means of glue.
  • LMR-AS-SST: AISI 304 stainless steel base and nut. AISI 303 stainless steel threaded stem. Stainless steel set screw clamped by means of glue.

No-slip disk

NBR rubber (PERBUNAN), hardness 80±5 Shore A, black colour.

Stainless steel washer and set screw, clamped by means of glue.

General information

Features

The fixing of the rubber to the cavity of the base by means of a screw avoids the infiltration of solid or liquid substances.

Technical data

In cases where the load values as shown in the table are exceeded, a deformation of the base can occur.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT