TLW Toggle latches

Steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Material: zinc-plated steel:

  • TLW-EG: with eyelet-shaped pulling hook and matching part.
  • TLW-ET: with T-shaped pulling hook and matching part.

Material: body, tie rod and matching part in AISI 304 stainless steel, pins in AISI 303 stainless steel:

  • TLW-EGX: with eyelet-shaped pulling hook and matching part.
  • TLW-ETX: with T-shaped pulling hook and matching part.
General information

Features and applications

TLW hook clamps ensure perfect closure of a cover.

The position of the pulling hook can be adjusted in length according to the specific applications and for fine adjustment.

When the lever is closed, the eccentric configuration of the rod pin causes the latch to move towards the stop. At the end of the lever movement, the rod pin has passed the eccentric dead point, and in this way keeps the toggle latch automatically closed.

TLW-EG - With eyelet-shaped pulling hook and matching part, steel 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT