CMVT Detent hinges Ganter Norm GN 437.4

Zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Die cast zinc alloy, epoxy resin coating, black colour RAL 9005 (SW) or grey colour RAL 9006 (SR), matte finish.

Pin anchoring elements

Acetal resin based (POM) technopolymer.

Working temperature

80°C.

Spring

AISI 302 stainless steel.

Rotating pin

AISI 303 stainless steel.

Standard executions

  • CMVT-A2: detent with angle -90° / 0° / 90°/ 180° resistant torque 1 Nm.
  • CMVT-C2: detent with angle 3°/ 117°, resistant torque 1 Nm.
General information

Rotation angle (approximate value)

Max rotation angle: about 270º (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

CMVT-C2 - Detent angles -3° /117° 

Resistant torque

The resistant torque corresponds to the torque that must be applied to free the detent hinge.

Features and applications

The internal detent device allows three different detent positions of the door depending on the execution.

This is particularly advantageous when dealing with doors that need to be frequently opened and closed for loading and unloading, maintenance or repairs.

The positioning of the detent at -3° of the CMVT-C2 ensures that the door or cover, once closed, exerts a slight pressure against the frame.

CMVT-C2 - Detent angles -3° /117° 
Other executions

Accessories on request

  • PCM-SP: spacer plates for hinges.
  • PCM-TH: spacer for hinge fixing.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT