Get Attracted by Elesa’s Industrial Magnets, CFMY-NL Lift-off Hinges, DIN 466-A4 Knurled Knob, Come and Visit Us!

­

Get Attracted by Elesa’s Industrial Magnets

Elesa offers more than 30 series and 700 codes to meet every permanent fastening requirement in a variety of industrial applications. The magnets can be used, for example, for the suspension of equipment, fastening of cables, covers and tools on aluminium profiles.
It is possible to choose from the following magnetic materials:
• Ferrite (HF)
• Aluminium nickel cobalt (AlNiCo)
• Samarium cobalt (SmCo)
• Neodymium iron boron (NdFeB)
These products guarantee high adhesive force, resistance to high temperatures and, thanks to external shielding, corrosion resistance.

See more

­

CFMY-NL Lift-off Hinges

CFMY-NL hinge for removable doors is equipped with a mechanical lock, which can be activated via a hexagonal key or a built-in key. 

This lock prevents the door from lifting and sliding out involuntarily.

See more

­

DIN 466-A4 Knurled Knob

Made of AISI 316L stainless steel with sandblasted matte finish. 

Available with hub with threaded 

pass-through hole.

See more

­

Come and Visit Us!

25th - 28th Septermber

Düsseldorf

Hall 1 - Stand D34

22th - 25th October

Hanover

Hall 16 - Stand J23

­

Worldwide Sales Network

More than 50.000 products on stock

Latest production technologies

Many videos & animations

­

Copyright © 2024 ELESA S.p.A.
Via Pompei, 29 - 20900 Monza (MB)

elesa.com

­
­