CGT and CGM Cable Glands, NEW MAK and MAK-AE-V0 Bridge Handles, GN 22 Levelling Feet and the Elesa Gigafactory Grand Opening

CGT and CGM Cable Glands

Cable glands CGT and CGM are used for securing and insulating cables inside electrical equipment with the aim of keeping the cable securely fixed in place, preventing mechanical stress or accidental pulls from damages, also providing protection from dust, water, and external agents to the power panel.

Made in technopolymer (CGT), nickel-plated brass, or stainless steel (CGM), they are available with three types of threading (metric, PG, and NPT).

Matching accessories are also available, including mounting nuts, threaded plugs, sealing inserts and reducers.

Discover more

­

MAK and MAK-AE-V0 bridge handles

The new bridge handles are suitable for 19" rack applications and instrumentation in general. The MAK series is in glass-fibre reinforced polyamide based technopolymer, RAL 7031 grey colour, matte finish, the MAK-AE-V0 series is characterized by UL-94 V0 certified self-extinguishing technopolymer and a black colour.

These handles are available with brass bushings, pass-through holes for M5 cylindrical-head screws with hexagon socket or threaded blind holes for M5 screws, back or front mounting.

Discover more

­

GN 22 levelling feet

GN 22 levelling feet are suitable for use in environments with critical weather conditions or where chemicals are present. The base and the threaded stem are in AISI 316L stainless steel, the hex nut ISO 4030 and the mounting screw are in stainless steel while the no-slip disk is made of black NBR rubber. The various executions are available with or without a no-slip disk, with adjusting hexagon or with milled flat faces at the base.

Discover more

­

Elesa Gigaday!

Elesa inaugurated its new Gigafactory in Monza with a special event bringing together employees and their families, alongside the professionals and construction partners who contributed to the project. Gigaday event marked a significant industrial milestone for the company, while also recognising the contribution of the people whose commitment and expertise continue to drive Elesa’s growth and development.

Discover more

­

Pricing discount on total order value

Keep your sales conditions

No minimum amount for orders

Try the Quick Order function

­
­

Copyright © 2026 ELESA USA CORPORATION
1930 Case Parkway N., Twinsburg, Ohio 44087
elesa.com

­
­
­