German Design Award 2024 to EMPC. Bridge Handle, CFAX-IP Hinge with Packing Ring, GN 514-A4 Indexing Plunger
German Design Award 2024 to EMPC. Bridge Handle
EMPC. bridge handle has been honoured with the prestigious German Design Award 2024, in the “Excellent Product Design Industry” category. It presents high mechanical resistance, lightness and distinguished quality surface finish. Its solid and essential shape offers an ergonomic grip and a contemporary and elegant design.
Entirely in technopolymer, EMPC. handle features a cover in 7 colours, for a perfect aesthetic compatibility with the machines on which it is installed. A triumph of functionality, elegance and solidity.
Made of polyamide based technopolymer, it is available in the nickel-plated brass boss with threaded hole version and in the nickel-plated steel threaded stud ones. It allows sealing with a protection rating of up to IP69K in both directions: from the outside of the protection to the inside and vice versa.
It offers a very ergonomic operation, that requires only repeated pressing of the knob. Thanks to the cardioid mechanism, it is suited for use in tight conditions and it is also easy to protect against improper operation, if necessary.