German Design Award 2024 for the TCC System of Connecting Clamps and Hinged Joints for Tubes, THR-LP Oil Plug for Manual Tightening, GN 1133 and GN 1135 Lifting Lock Pins

­

German Design Award 2024 and beyond!

The TCC system, which combines strength, versatility and easy cleaning, was recently honoured with the prestigious German Design Award 2024 in the Excellent Product Design category. 


Made of glass fibre-reinforced polyamide based technopolymer and fitted with stainless steel screws and nuts, Elesa connecting clamps resist to corrosion while reducing weight of the structures manufactured.


Design, smooth surfaces and the absence of sharp corners make cleaning easier, as well as enhancing the aesthetics of the manufactured structures.
Connecting clamps and joints easily affix to tubes to create stable and modular structures that, thanks to clamping kits, can be disassembled, modified and reassembled in another environment without the need for additional tools.

See more

­

THR-LP Oil Plug for Manual Tightening 

Made of glass-fibre reinforced polyamide-based technopolymer, it is equipped with a retaining chain to prevent loss.
The elastic fork, housed in the special groove of the cap, can rotate freely.
In addition to guaranteeing the OR-ring retention, the seat for the housing allows an optimal seal even with minimum tightening torques.

See more

­

GN 1133 and GN 1135 Lifting Lock Pins  

Designed for quick and easy use. 
Pressing the operation button unlocks the threaded segments, allowing the pin to be moved in or out of the mounting thread. 

This eliminates the time-consuming process of screwing in or out encountered with typical lifting gear.

See more

­
­

Discount on total order value 

Keep your sales conditions 

No minimum  amount for orders

Try the function

Quick Order

­

Copyright © 2024 ELESA UK Ltd
26 Moorlands Estate - Metheringham - Lincolnshire LN4 3HX 
elesa.com

­
­