GN 206.1-NI
Clamping nuts with double levers.
GN 206.1-NI - Clamping nuts with double levers.
RoHS status
This product
is available in most
of the countries
covered by the
ELESA
sales network.
GN 206.1-NI - Clamping nuts with double levers.
Login
To download or ask for , log-in and select directly a code.
Elesa-GantergriffMain dimensionsMounting holeWeight
CodeDescriptionDR~H~d3l1dh1g
GN.21202GN 206.1-16-M8-NI165634712M81261
GN.21212GN 206.1-20-M10-NI207042914M1014101
GN.21222GN 206.1-25-M12-NI2587531118M1218225
GN.21232GN 206.1-32-M16-NI32109661522M1622429
GN.21242GN 206.1-40-M20-NI40140841828M2028861
Material
Stainless steel fine-casting, sandblasted finish.

Standard execution
Threaded pass-through hole.

Clamping nuts with double levers.
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA