ERX.AV
Adjustable handles for quick assembly
ERX.AV  - Adjustable handles for quick assembly
RoHS status
ERX.AV  - Adjustable handles for quick assembly
Login
To download or ask for , log-in and select directly a code.
ErgostyleMain dimensionsMounting holeTeeth no.Weight
CodeDescriptionRLDHH1h1h2h3d1l1d 6Hhzg
233158-C2ERX.78 AV B-M10-C27890.52354584512441916M10182444
233163-C2ERX.78 AV B-M12-C27890.52354584512441916M12172443
Lever body
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.

Colour
Grey-black, matte finish.

Push button
Technopolymer, RAL 2004 orange colour, glossy finish. On request and for sufficient quantities it can be supplied in one of the other Ergostyle colours.

Standard execution
Glass-fibre reinforced technopolymer clamping element with retaining pin, black colour, with knurling on the protruding part to make initial tightening easier. AISI 302 stainless steel return spring.
For quick assembly (ELESA patent) six-lobe socket ISO 10664 to fit TORX® T15 tool (registered trademark by TEXTRON INC.).
Brass boss, threaded blind hole.

Special executions on request
Lever body in orange colour.
Bosses with different threadings.

Features and applications
Even if it has a plastic push button, ERX-AV adjustable handle offers the possibility of a quick initial screwing during assembly by means of electric or pneumatic screwdrivers with controlled tightening torque system.

Stress resistance
Adjustable handles are generally used for repetitive clamping operations sometimes with very high-frequency.
Therefore, the stress resistance (i.e. the resistance to repeated tightening cycles) of the handle unit is particularly important and, especially, the strength of the toothed element which transmits the tightening force from the handle to the threaded element (boss or stud).
In fact, the results of several laboratory tests, perfomed with a special instrument that simulates the most severe use conditions, have shown that e.g. ERX.78 AV adjustable handle can withstand without yielding more than 100,000 tightening cycles, under the action of a force of 490 N (see graphic).
The special glass-fibre reinforced technopolymer enables the ELESA adjustable handles to guarantee stress resistance values which are much higher than the ones generated under normal working conditions.

Instructions of use
For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.

Adjustable handles for quick assembly
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA