New Vacuum Suction Cups and Vacuum Components Range, M.453-SEMI-S8 Bridge Handles

­

New Vacuum Suction Cups and Vacuum Components Range

Elesa vacuum components, suction cups, suction cup holders and related accessories represent the ideal solution for automatically and safely handling parts with different shapes, sizes, and surfaces.
Elesa vacuum cups can be used for different applications, on surfaces with fluctuating surface coarseness, guaranteeing variable lifting forces to handle delicate products such as food and sheets of paper or others with heavy weight such as glass, ceramic and marble plates.
The range of suction cups includes specialized versions with high grip ensuring a high friction coefficient even in the presence of water and oil. In this range there are also suction cups for flow pack packaging, as well as vulcanized components with increased resistance to traction and reinforced bellows suction cups for particularly heavy loads.
Our suction cup holders come in various executive forms (with Spring, Fixed, Mini, Micro and built in spring), and in different materials, such as brass, aluminum, and stainless steel. Offering flexibility across industrial settings. These holders come with variable effective strokes and can be used in multiple industrial contexts, including situations where the dimensions of the stems and the position of the void connection (straight, L-shaped or T-shaped) are crucial.

See more

­

M.453-SEMI-S8 Bridge Handles

Made of fiberglass reinforced polyamide based technopolymer, the M.453-SEMI-S8 bridge handle has been developed according to SEMI-S8 guidelines.
Drawing inspiration from the industrial design of the bestselling M.443 handle, it features generous space for hand passage and sturdy, rounded surfaces. These design elements are aimed at reducing the effort required by operators during frequent use.

See more

­
­

Pricing discount on total order value

Keep your sales conditions

No minimum amount for orders

Try the Quick Order function

­

Copyright © 2024 ELESA USA CORPORATION
1930 Case Parkway N., Twinsburg, Ohio 44087
elesa.com

­
­