New hinges available in certified self-extinguishing technopolymer, GN 1582 Hygienic Design retained screws with low profile head, VTD Torque limiting knob in technopolymer 

 

New hinges available in certified self-extinguishing technopolymer

Already present in the catalogue in the technopolymer or SUPER-technopolymer versions, CFJ., CFMW., CFM. and CFMQ hinges are now also available in the special technopolymer “V0” certified in accordance with UL-94 V (Underwriters Laboratories), for use in all the environments where flame-proof material is required.

See more
 

GN 1582 Hygienic Design retained screws with low profile head

The AISI 316L stainless steel retained screws

GN 1582 are certified according to EHEDG guidelines and therefore ideal for use in hygienic areas. Due to the recessed stud, they are easily secured against loss, such as in a cover. Thus the “captivity of the mounting element” according to the Machinery Directive 2006 / 42 / EG is given.

See more
 

VTD Torque limiting knob in technopolymer

VTD knob is used when the applied tightening torque must not exceed a certain value. The transmission of the torque from the knob to the clamping element takes place by means of a spring system which, upon reaching the required torque, releases the knob. When the established torque is exceeded, a "click" will be heard to indicate that maximum tightening has been achieved.

By turning the knob anticlockwise the mechanism (Elesa patent) unlocks.

See more
 
 

Discount on total order value 

Keep your sales conditions 

No minimum  amount for orders

Try the function Quick Order

 

Copyright © 2023 ELESA UK Ltd
26 Moorlands Estate - Metheringham - Lincolnshire LN4 3HX

elesa.com

Copyright © 2023 ELESA UK Ltd
26 Moorlands Estate - Metheringham - Lincolnshire LN4 3HX

elesa.com

ContattiYouTubeLinkedIn
ContattiYouTubeLinkedIn