Elesa wheels: range expansion for an increasingly diversified offer, SFP-RT and SFN-RT breather caps for mounting on rubber tubes, HFTX-HT-GL oil level sight glasses for high temperatures

 

Elesa wheels: range expansion for an increasingly diversified offer

Designed for the need of a multitude of sectors; from factory equipment to furniture, the food industry to medical, and from the handling of heavy loads to "ESD protected" environments:

  • RE.F1 wheels: suitable for use in environments with the presence of water and saturated vapour, they guarantee an excellent capacity to overcome obstacles and noiselessness features

  • RE.C6 castors for the general public: fit in environments where it is necessary to guarantee hygiene in institutional and industrial environments even in the presence of humidity and chemical agents

  • RE.C7 castors for general use: suitable for use in humid environments and in the presence of medium aggressive chemical agents

  • RE.F5-ESD wheels: thanks to the special polyurethane having electrical resistivity < 109 Ω which prevents the accumulation of electrostatic charge, they are indicated for applications in "ESD- PROTECTED AREA", where all components sensitive to electrostatic discharges must be treated with the minimum risk of damage.

See more
 
 
 

SFP-RT and SFN-RT breather caps for mounting on rubber tubes

Cover and fitting in Polyamide based technopolymer. Air filter in "Tech-foam" polyurethane foam, with air filtration 40 µ.

The SFP-RT caps are provided with a splash guard device that prevents oil loss for use in tanks where oil is violently agitated and could be splashed against the breather cap.

See more
 
 
 

HFTX-HT-GL oil level sight glasses for high temperatures

Made of transparent technopolymer with a sulfonic base.

The window consists of a continuous series of prisms which provide a clear and immediate reading of the level of the oil contained in the reservoir.

It can also be used for tanks containing water or water/glycol solutions (up to 50%).
Maximum continuous working temperature up to 150°C.

See more
 
 

Discount on total order value 

Keep your sales conditions 

No minimum  amount for orders

Try the function Quick Order

 
 

Copyright © 2023 ELESA UK Ltd
26 Moorlands Estate - Metheringham - Lincolnshire LN4 3HX

elesa.com

Copyright © 2023 ELESA UK Ltd
26 Moorlands Estate - Metheringham - Lincolnshire LN4 3HX

elesa.com

 
 
ContattiYouTube LinkedIn
ContattiYouTube LinkedIn