Retained Clamping Elements, M.643-AE-V0 Bridge Handles, GN 422 Cabinet Handles

­

Retained Clamping Elements

The loss of machine components can lead to production delays, machine downtime, and increased maintenance costs.
Elesa retained clamping elements remain securely attached to machinery, ensuring compliance with Machinery Directive 2006/42/EC.

A common application is the use of threaded inserts with locking mechanisms. They ensure that knobs remain securely in place, even under vibrations or mechanical stress, thanks to the non-threaded section:

  • BT-HP and BT-HP-AV fluted knobs
  • GN 653.2 screws with knurled knob

The Elesa range also includes a series of retaining cables or chains to prevent the loss of machine components:

  • CV-T polyethylene and stainless steel retaining cables
  • CT-S technopolymer and stainless steel ball chains
  • GN 111 brass and stainless steel ball chains 
  • GN 111.2 stainless steel retaining cables
  • GN 111.4 polyurethane and stainless steel spiral retaining cables

Discover more

­

M.643-AE-V0 Bridge Handles

Made of glass-fibre reinforced polyamide based technopolymer certified self-extinguishing UL-94 V0.
The "V0" certification in accordance with UL-94 V indicates that on a plastic test sample with specific shape and dimensions, in the vertical position, the flame is extinguished within 10 seconds, without generating any incandescent drops.

Discover more

­

GN 422 Cabinet Handles 

U-handles with electrical switching function, available with one or two push buttons. 

Each button has a changeover switch and integrated LED ring lighting. When the button is pressed, an electrical control impulse to switch off a machine, for example, can be triggered based on the wiring of the contacts.

Discover more

­

Worldwide Sales Network

More than 65.000 products on stock

Latest production technologies

Many videos & animations

­

Copyright © 2025 ELESA S.p.A.
Via Pompei, 29 - 20900 Monza (MB)

elesa.com

­
­